2N Intercom - MAHO LABS
The 2N Intercom building block integrates 2N IP intercom systems (e.g. IP Verso, IP Vario, IP Force, IP Solo, IP Base) and the 2N Access Unit directly with the Gira X1/L1. It…
The 2N Intercom building block integrates 2N IP intercom systems (e.g. IP Verso, IP Vario, IP Force, IP Solo, IP Base) and the 2N Access Unit directly with the Gira X1/L1. It…
The Increase/Decrease Counter converts a rising and falling value, such as a cistern level, battery storage level, or balance counter, into two cumulative counters: Total…
The building block integrates go-e Charger wallboxes with the Gira X1/L1, enabling monitoring of charging and energy data as well as control of charging current and charging…
Seamlessly integrate your in-lite outdoor lighting into your Gira KNX system. Use KNX to control lighting scenes, automations and schedules from a central platform. Enjoy greater…
Sends any HTTP request directly from the Gira X1 or L1: all common methods, basic auth and bearer tokens, up to ten custom headers, variable placeholders in URL and body, and an…
Calculates the average of any measured value over a freely selectable period and additionally provides median, quartiles, minimum, maximum, range, standard deviation, variance and…
Collects up to 40 text messages and outputs them as a single concatenated string – for status displays, fault messages or window contacts on the dashboard. Three modes: combined…
Switches actuators between automatic and manual operation without conflicts. Any manual command automatically selects manual mode, and when returning to automatic the last…
Integrates a KEBA KeContact P30 or P40 wallbox into the Gira logic via Modbus TCP, entirely without a cloud service. It reads charging state, currents, voltages, power and energy…
Calculates the optimum flow temperature from the outdoor temperature, with adjustable slope, parallel shift, night setback in heating mode, night boost and dew point protection in…
Reads all measured values of a Fronius PV system via Modbus TCP: AC and DC power, voltages, currents, frequency, temperature and total yield. Inverter, smart meter and battery…
Converts continuous meter readings into consumption figures: today, yesterday, this and last week, month and year, plus 24 monthly values for year-on-year comparison. Suitable for…
Automatic control of blinds, shutters and awnings based on sun position, brightness and temperature. Slat angles are tracked with physical accuracy from slat width and spacing…
Control of Schüco windows and Schüco sliding systems.
A useful counter with advanced options. Move a pointer within a specific range or loop it in a circle. All options like StepSize, Range, Reset and Loop can be configured. Watch the…
Connect Miele appliances! Read status and control actions via push buttons, voice assistants and automatic routines.
Folgende Dateien sind nicht in der von Ihnen gewählten Sprache verfügbar, aber eventuell in anderen Übersetzungen.
Der Baustein Web Request ermöglicht es, Anfragen per HTTP und HTTPS an Webseiten, REST-APIs oder sonstige HTTP Gegenstellen zu richten und die Ergebnisse weiterzuverarbeiten.
Mit Hilfe dieses Bausteines ist es möglich, per Binäreingänge oder ähnliche "zustandslose" Sender, einen Aktor umzuschalten oder zu dimmen. Beispiele hierfür ist das…
Der Baustein Wake on LAN ermöglicht es, Geräte mit einer LAN-Schnittstelle (mit RJ45 oder "Ethernet"-Buchse) einzuschalten, sofern diese Wake on LAN unterstützen.