Actuator Auto/Manual Switch - MAHO LABS
Switches actuators between automatic and manual operation without conflicts. Any manual command automatically selects manual mode, and when returning to automatic the last…
Folgende Dateien sind nicht in der von Ihnen gewählten Sprache verfügbar, aber eventuell in anderen Übersetzungen.
Switches actuators between automatic and manual operation without conflicts. Any manual command automatically selects manual mode, and when returning to automatic the last…
Automatic control of blinds, shutters and awnings based on sun position, brightness and temperature. Slat angles are tracked with physical accuracy from slat width and spacing…
Calculates the optimum flow temperature from the outdoor temperature, with adjustable slope, parallel shift, night setback in heating mode, night boost and dew point protection in…
Converts continuous meter readings into consumption figures: today, yesterday, this and last week, month and year, plus 24 monthly values for year-on-year comparison. Suitable for…
Calculates the average of any measured value over a freely selectable period and additionally provides median, quartiles, minimum, maximum, range, standard deviation, variance and…
Reads all measured values of a Fronius PV system via Modbus TCP: AC and DC power, voltages, currents, frequency, temperature and total yield. Inverter, smart meter and battery…
Connect Miele appliances! Read status and control actions via push buttons, voice assistants and automatic routines.
Integrates a KEBA KeContact P30 or P40 wallbox into the Gira logic via Modbus TCP, entirely without a cloud service. It reads charging state, currents, voltages, power and energy…
A useful counter with advanced options. Move a pointer within a specific range or loop it in a circle. All options like StepSize, Range, Reset and Loop can be configured. Watch the…
Collects up to 40 text messages and outputs them as a single concatenated string – for status displays, fault messages or window contacts on the dashboard. Three modes: combined…
Sends any HTTP request directly from the Gira X1 or L1: all common methods, basic auth and bearer tokens, up to ten custom headers, variable placeholders in URL and body, and an…
Control of Schüco windows and Schüco sliding systems.
Mit Hilfe dieses Bausteines ist es möglich, per Binäreingänge oder ähnliche "zustandslose" Sender, einen Aktor umzuschalten oder zu dimmen. Beispiele hierfür ist das…
Der Baustein Wake on LAN ermöglicht es, Geräte mit einer LAN-Schnittstelle (mit RJ45 oder "Ethernet"-Buchse) einzuschalten, sofern diese Wake on LAN unterstützen.
Der Baustein Web Request ermöglicht es, Anfragen per HTTP und HTTPS an Webseiten, REST-APIs oder sonstige HTTP Gegenstellen zu richten und die Ergebnisse weiterzuverarbeiten.