Personal access - Code evaluation with time zones
Evaluation of a code in the HomeServer and testing of time zones.
Folgende Dateien sind nicht in der von Ihnen gewählten Sprache verfügbar, aber eventuell in anderen Übersetzungen.
Evaluation of a code in the HomeServer and testing of time zones.
Specification of a one-time code and evaluation of the code entered on the keypad in the HomeServer.
The global library contains all available IP commands for controlling the HSPluginClient (e.g. on a Gira Control).
The global library contains the output of positive or negative acknowledgements at a door station of the Gira door communication system, controlled by a logic module in the Gira…
The customer owns a DCS-IP-gateway and a HomeServer and would like to be able to save the image of the door communication camera in the image archive of the HomeServer. The image…
Easily activate the automatic door opener on your door communication system to grant guests or customers automatic access.
The signalling system allows the existing sensors of a KNX installation to be connected to the Gira HomeServer to monitor a building or building part. The signalling system in the…
The global library enables the visualisation and operation of a signalling system realised in the HomeServer via an AjaxVisu. The visualisation is optimised for display within a…
The signalling system allows the existing sensors of a KNX installation to be connected to the Gira HomeServer to monitor a building or building part. The signalling system in the…
These instructions describe set-up and operation of two HomeServers (HS) or FacilityServers (FS) in redundant operation.