QuadClient garbage status
The function template displays the garbage status and offers the option of resetting it.
Folgende Dateien sind nicht in der von Ihnen gewählten Sprache verfügbar, aber eventuell in anderen Übersetzungen.
The function template displays the garbage status and offers the option of resetting it.
Display of the 14-byte texts of the EIB alarm control unit
The function template enables scenes to be called up and taught up via the auxiliary function.
The function template calls up a scene saved in the HomeServer.
The function template displays a fault for selectable states
The function template displays the status of a window (open or tilted). It enables operating the window via KNX when electric motor drives are also used.
The function template shows the status for a selectable variable as a light signal or a smiley.
The function template is used to display the status. Either a symbol or a text is used to display the status.
The function template is used to operate and display the status of fan coil controllers. The number of fan speeds can be selected via the behaviour.
The function template is used to operate and display the status of fan controllers. The number of fan speeds can be selected via the behaviour. The following behaviours are…
The function template is used to display lists which are available in text form. Application examples: • Display of a list of fault messages (realised with logic modules from…
This function template is used for status display of Gira smoke alarm devices with an in-built KNX module. The function template enables the following selection options: Smoke or…
The function template is used for the status display and control of redundant operation of two Gira HomeServers (HS)/FacilityServers (FS). The function template enables the…
The function template is used to represent individual displays/operations for up to 4 1-bit communication objects from the audio range. The number of fields (1-4) and the symbols…
The function template is used to change over the source and set the volume of audio sources. The number of sources and the use of the mute function are determined using parameters…
The function template is used to represent individual displays/operations for up to 4 1‑bit communication objects. The number of fields (1-4) and the symbols to be displayed are…
The function template is used to display an individual user, room or audio source selection for up to four objects. The number of fields (one to four) and the symbols to be…
The function template is used for creating individual RGB(W) lighting moods that are set, stored or called up using HomeServer lighting scenarios.
The function template is used to visualise the status of heating, air conditioning or ventilation systems. Information with 2 states (1-bit) for third-party systems can be…
The function template is used to visualise the status of heating, air conditioning or ventilation systems. Information on temperature (e.g. flow or return temperature of a heating…
The function template is used in conjunction with the Schüco KNX gateway and the Gira HomeServer "Window/slider element" logic node from the "Schüco\Element type" folder, in order…